Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 25/42 B - Axial wall fan with square wall plate, DN 250, three-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0142
ARTNR
Article number
0083.0142
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 25/42 B
MO
Model
Square wall plate
AFV
Air flow volume
1050 / 2190 m³/h
AVN
Air volumenom
745 / 1550 m³/h / in opt. efficiency
PN
Pressure pfs, nom
35-140 Pa / in opt. efficiency
RSN
Rotating speed nnom
1430-2810 1/min / in opt. efficiency
RS
Rotating speed
1450 / 2860 1/min
IT
Impeller type
axial
SC
Speed controllable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
38 / 203 W / in opt. efficiency
IN
Inom
0.1 / 0.35 A / in opt. efficiency
IM
Imax
0.5 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
PC
Pole-changeable
NPHS
Number of poles at high speed
2
NPLS
Number of poles at low speed
4
MC
Mains cable
5 x 1.5 mm2
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
6 kg
NS
Nominal size
250 mm
WD
Width
400 mm
H
Height
400 mm
D
Depth
239 mm
ATAIM
Airstream temperature at IMax
-20 °C up to 60 °C °C
ATANC
Airstream temperature at nominal current
-20 °C up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831426
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models