Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
MAICO
Opis
DZQ 30/6 B - Axial wall fan with square wall plate, DN 200, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Lista materiałowa
0083.0119
ARTNR
Article number
0083.0119
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 30/6 B
MO
Model
Square wall plate
AFV
Air flow volume
1.250 m3/h
RS
Rotating speed
930 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
RV
Rated voltage
400 V
TOV
Type of voltage
Three-phase AC
F
Frequency
50 Hz
NO
Nominal output
70 W / in opt. efficiency
IN
Inom
0.17 A / in opt. efficiency
IM
Imax
0.17 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
MC
Mains cable
7 x 1,5 mm2
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
7.7 kg
NS
Nominal size
300 mm
WD
Width
465 mm
H
Height
465 mm
D
Depth
241 mm
ATANC
Airstream temperature at nominal curent
60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831198
SA700ID17
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD