Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 35/4 B - Axial wall fan with square wall plate, DN 350, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0123
ARTNR
Article number
0083.0123
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 35/4 B
MO
Model
Square wall plate
AFV
Air flow volume
2.840 m3/h
AV
Air volumenom
1.950 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
70 Pa / in opt. efficiency
RSN
Rotating speed nnom
1.380 1/min / in opt. efficiency
RS
Rotating speed
1.410 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
133 W / in opt. efficiency
IN
Inom
0.35 A / in opt. efficiency
IM
Imax
0.40 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
MC
Mains cable
7 x 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
9.1 kg
NS
Nominal size
350 mm
WD
Width
525 mm
H
Height
525 mm
D
Depth
244 mm
ATANC
Airstream temperature at nominal curent
-20 °C up to 60 °C °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831235
SA700ID17
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir