Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 35/6 B - Axial wall fan with square wall plate, DN 350, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0122
ARTNR
Article number
0083.0122
CTN
Customs Tariff Number
84145100
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 35/6 B
MO
Model
Square wall plate
AFV
Air flow volume
1.700 m3/h
RS
Rotating speed
930 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Alternating current
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
75 W / in opt. efficiency
IN
Inom
0.17 A / in opt. efficiency
IM
Imax
0.17 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
MC
Mains cable
7 x 1.5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
9.0 kg
NS
Nominal size
350 mm
WD
Width
525 mm
H
Height
525 mm
D
Depth
244 mm
ATANC
Airstream temperature at nominal curent
-20 °C up to 60 °C °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831228
SA700ID17
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей