Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 45/4 B - Axial wall fan with square wall plate, DN 450, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0138
ARTNR
Article number
0083.0138
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 45/4 B
MO
Model
Square wall plate
AFV
Air flow volume
6.580 m3/h
AVN
Air volumenom
4.480 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
125 Pa / in opt. efficiency
RSN
Rotating speed nnom
1.390 1/min / in opt. efficiency
RS
Rotating speed
1.427 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
440 W / in opt. efficiency
IN
Inom
0.8 A / in opt. efficiency
IM
Imax
1.1 A
DOF
Degree of protection
IP 55
IC
Insulation class
B
MC
Mains cable
7 x 1,5 mm² mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
15.7 kg
NS
Nominal size
450 mm
WD
Width
630 mm
H
Height
630 mm
D
Depth
299 mm
ATANC
Airstream temperature at nominal curent
60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831389
SA700ID17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型