Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 50/4 B - Axial wall fan with square wall plate, DN 500, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0062
ARTNR
Article number
0083.0062
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 50/4 B
MO
Model
Square wall plate
AFV
Air flow volume
8.700 m3/h
AVN
Air volumenom
6.310 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
135 Pa / in opt. efficiency
RSN
Rotating speed nnom
1.410 1/min / in opt. efficiency
RS
Rotating speed
1.438 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
615 W / in opt. efficiency
IN
Inom
1.1 A / in opt. efficiency
IM
Imax
1.6 A
DOF
Degree of protection
IP 55
IC
Insulation class
F
MC
Mains cable
7 x 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
18.6 kg
NS
Nominal size
500 mm
WD
Width
700 mm
H
Height
700 mm
D
Depth
339 mm
ATANC
Airstream temperature at nominal curent
60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799830627
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models