Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 50/84 B - Axial wall fan with square wall plate, DN 500, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0160
ARTNR
Article number
0083.0160
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 50/84 B
MO
Model
Square wall plate
AFV
Air flow volume
4.370 / 8.890 m3/h
AVN
Air volumenom
3.040 / 6.600 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
38-145 Pa / in opt. efficiency
RSN
Rotating speed nnom
730-1.460 1/min / in opt. efficiency
RS
Rotating speed
735-1.473 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
140 / 695 W / in opt. efficiency
IN
Inom
0.5 / 1.4 A / in opt. efficiency
IM
Imax
2 A
DOF
Degree of protection
IP 55
IC
Insulation class
F
NPHS
Number of poles at high speed
4
NPLS
Number of poles at high speed
8
MC
Mains cable
5 x 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
23.6 kg
NS
Nominal size
500 mm
WD
Width
700 mm
H
Height
700 mm
D
Depth
348 mm
ATANC
Airstream temperature at nominal curent
60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831600
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models