Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
MAICO
Popis
DZQ 60/6 B - Axial wall fan with square wall plate, DN 600, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Kusovník
0083.0065
ARTNR
Article number
0083.0065
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 60/6 B
MO
Model
Square wall plate
AFV
Air flow volume
9.830 m3/h
AVN
Air volumenom
7.030 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
90 Pa / in opt. efficiency
RSN
Rotating speed nnom
935 1/min / in opt. efficiency
RS
Rotating speed
979 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
525 W / in opt. efficiency
IN
Inom
1.1 A / in opt. efficiency
IM
Imax
1.4 A
DOF
Degree of protection
IP 55
IC
Insulation class
F
MC
Mains cable
7 x 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
20.0 kg
NS
Nominal size
600 mm
WD
Width
820 mm
H
Height
820 mm
D
Depth
342 mm
ATANC
Airstream temperature at nominal curent
-20 up to 60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799830658
SA700ID17
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model