Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
DZQ 60/84 B - Axial wall fan with square wall plate, DN 600, single-phase ACApplication examples: Production facility, Commercial premises, Garage, Building container, Storage facility
Bill of material
0083.0164
ARTNR
Article number
0083.0164
CTN
Customs Tariff Number
84145925
LODDEST
LOD Destination
LODLEVEL
LOD Level
AD
Article
DZQ 60/84 B
MO
Model
Square wall plate
AFV
Air flow volume
7.490 / 14.970 m3/h
AVN
Air volumenom
5.480 / 10.790 m³/h / in opt. efficiency
PPN
Pressure pfs, nom
52-210 Pa / in opt. efficiency
RSN
Rotating speed nnom
720-1.425 1/min / in opt. efficiency
RS
Rotating speed
727 / 1.449 1/min
IT
Impeller type
axial
SC
Speed cotrollable
RC
Reversing capacity
TOV
Type of voltage
Three-phase AC
RV
Rated voltage
400 V
F
Frequency
50 Hz
NO
Nominal output
250 / 1.600 W / in opt. efficiency
IN
Inom
1 / 3 A / in opt. efficiency
IM
Imax
4.3 A
DOF
Degree of protection
IP 55
IC
Insulation class
F
PC
Pole-changeable
NPHS
Number of poles at high speed
4
NPLS
Number of poles at low speed
8
MC
Mains cable
7 x 1,5 mm²
IS
Installation site
Wall / Ceiling
TOI
Type of installation
Surface-mounted
IP
Installation position
horizontal / vertical
M
Material
Sheet steel, galvanised
W
Weight
32.9 kg
NS
Nominal size
600 mm
WD
Width
820 mm
H
Height
820 mm
D
Depth
401 mm
ATANC
Airstream temperature at nominal curent
-20 up to 60 °C
ATAIM
Airstream temperature at IMax
-20 up to 60 °C
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799831341
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models