Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
PRiCi FA
Description
DZZ11CB,DZZ11CN,DZZ11S,DZZ11AM,DZZ11AC,DZZ12CB,DZZ12CN,DZZ12S,DZZ12AM,DZZ12AB,DZZ13CB,DZZ13CN,DZZ13S,DZZ13AM,DZZA13AC - Shaft Supports - standard
Bill of material
DZZ12CN3
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
D
mm
FIX02
DGC
+0.01/0 mm
FIX04
N
2.5 mm
FIX06
L
10 mm
FIX08
D1
8 mm
FIX10
Ha
22 mm
FIX12
T
3 mm
FIX14
l1
7 mm
FIX16
M
M3
FIX18
P
15 mm
FIX20
K
16 mm
FIX22
W
8 mm
FIX24
P1
15 mm
FIX26
F
- mm
FIX28
d1
3.5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models