Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
PRiCi FA
Description
DZZ19CB,DZZ19CN,DZZ19S,DZZ19AM,DZZ19AC,DZZ21CB,DZZ21CN,DZZ21S,DZZ21AM,DZZ21AB,DZZ20CB,DZZ20CN,DZZ20S,DZZ20AM,DZZ20AC - Shaft Supports - Standard Thickening
Bill of material
DZZ21CN8
MODEL
Model
LV1
Flange type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
D
mm
FIX02
D tolerance
+0.015/0 mm
FIX04
N
3.5 mm
FIX06
L
16 mm
FIX08
D1
15 mm
FIX10
Ha
32 mm
FIX12
T
5 mm
FIX14
l
10 mm
FIX16
M(Coarse thread)
M3
FIX18
P
25 mm
FIX20
K
25 mm
FIX22
W
15 mm
FIX24
P1
25 mm
FIX26
F
- mm
FIX28
d1
3.5 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models