Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-764 Channel Clip
Bill of material
E764
CN
Cat.No.
E764
DESCRIPTION
Description
KD E764 Steel Clip
FINISH
Finish
Galv-Krom
WT
Weight
4 lbs/c
A
1.250 Inch
C
0.071 Inch
D
0.781 Inch
E
0.281 Inch
F
0.469 Inch
G
0.164 Inch
H
1.125 Inch
I
1.062 Inch
J
0.688 Inch
K
0.161 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models