Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BAR06 - Economical deep groove ball bearing, without dust cover
Bill of material
E-BAR06-16001
CODE
code
E-BAR06
TYPE
type
Economical
BTC
Bearing type code
16
BA
Bearing accuracy
GB/T 307.1 Grade 0
MAT1
Bearing GB material
GCr15
MAT2
Equivalent material of bearing
SUJ2
BM
Bearing model
DD
d
12 mm
D
28 mm
B
7 mm
RR1
r1
0.3 mm
CR
Basic rated load Cr (dynamic)
5.10 KN
COR
Basic rated load Cor (static)
2.37 KN
AS
Allowable speed
32000 rpm
DDBB
db(min)
14.0 mm
DDAA
da(max)
26.0 mm
RR
r(max)
0.3 mm
WEI
Weight (reference)
19 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models