Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPS55_75 - Economical roller bearing follower/With inner ring type/Inner ring type with side plate/Separable type
Bill of material
E-BPS55-d6-PP
CODE
code
TYPE
type
Economical type
TYPE1
type
Inner ring type with side plate
TYPE2
type
MAT
material(national standard)
GCr15
MAT1
material(Quite)
SUJ2
DD
d
DDTOL
d tolerance
0/-0.015
SEAL
seal ring
D
19 mm
DTOL
D tolerance
B1
14 mm
B
13.8 mm
AA
a
14.0 mm
EE1
e1
2.5 mm
EE2
e2
0.8 mm
CR
Cr(move)
4.12 kn
COR
Cor(quiet)
4.55 kn
CYL
Cylindrical outer ring
3.53 kn
SPH
Spherical outer ring
1.37 kn
LIM
Limiting speed
20000 min
WEIGHT
weight
24.5 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models