Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPY41_63 - Economical Rubber Coated Cam Bearing Follower Press-In Type Resin
Bill of material
E-BPY43-d5-D13
CODE
Code
TYPE
Type
TYPE1
Type
Hexagon Socket In The Head
MFQ
Sealing Ring
With
MAT
Lining Material
MC Nylon
MAT1
Cam Bearing Follower Material (International)
MAT2
Cam Bearing Follower Material (Equivalent)
FJ
Accessories
DD
d
mm
D
mm
M
M5*0.8
B
9 mm
B1
10.0 mm
L
23 mm
V
7.5 mm
H
(H)
3 mm
RXFZ
Allowable Load(N)
80 N
RXZS
Limit speed
2500 rpm
G
Weight
15 g
LINK
Website Link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models