Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
E-BSKM - Economy type ball spline solid shaft round flange nut one end stepped male screw
Bill of material
E-BSKM13-60-P5-F7-M5-B5
PN
Part Number
D
Dh8
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P
P Selection
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
B
B 1mm Increment
mm
D1
mm
D2
mm
L1
mm
H
mm
W1
W
mm
PCD
P.C.D
mm
X
mm
Y1
Y
mm
Z
mm
UU
u
mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT2
Set Screw Flat
FC
FC 1mm Increment
mm
A
mm
HH
h
0 mm
ALT3
Addition of Nut Number
ALT4
Surface Treatment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PMI
    PBSA - ball spline
    PMI
    SLF - ball spline
    Misumi
    BSKM, BSKN, BSKS, BSKMS, BSKSS - Ball Splines -One Side Stepped Male Screw Type-
Previews
3D
Dimension
2D
Download CAD models