Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHR02 - Economical electric stage Angular contact bearing guided type Photoelectric switch built-in θ axis·Ball screw drive
Bill of material
E-EHR02-4017-N-N
CODE
code
E-EHR02
TYPE
type
Angular contact bearing guided
DRI
Drive direction
θ axis
TRA
transfer method
Ball screw
MAT
The main material
Aluminum alloy
SUR
Surface treatment
Black anodized
SPE
specification
DS
Drive selection
CS
Cable selection
TS
Table size
∅40 mm
AOM
Amount of movement
17 °
MOT
Motor
Two-phase stepper motor
CON
Conversion ratio(degrees/turn)
3.468229
MS
Maximum speed
34 °/sec
REP
Repeatability
0.005 °
IDL
Idling
0.005 °
PAR
Parallelism
<30 μm
LOAD
Load
4 kgf
WEIGHT
weight
0.45 kg
LINK
weblink
webxxx
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen