Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX11 - Economical Motorized Stage Linear Ball Guided Photoelectric Switch Built-in X-axis·Standard
Bill of material
E-EHX11-6020-N-N
CODE
Code
E-EHX11
TYPE
Type
Linear ball guided
DRI
Drive Direction
X Axis
TRA
Transfer Method
Ball Screw
MAT
The main material
SUS440C
SUR
Surface Treatment
Electroless Nickel Plating
SPE
Specifications
DS
Driver Selection
CS
Cable Selection
TS
Table size
60x60 mm
STR
Stroke
±10 mm
MOT
Motor
Two-phase stepper motor
MS
Maximum Speed
10 mm/sec
OPA
One-way positioning accuracy
<15 μm
REP
Repeatability
±1.5 μm
BAC
Backlash
<3 μm
PAR
Parallelism
<15 μm
STN
Straightness
<3 μm
LOAD
Load
10 kgf
WEIGHT
Weight
0.75 kg
LINK
Network Station
Website