Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX12 - Economical Motorized Stage Cross-roller-guided type Repeatable positioning accuracy ±1μm X-axis · photoelectric switch external type
Bill of material
E-EHX12-7025-N-N
CODE
code
E-EHX12
TYPE
type
Cross roller guided
DRI
Drive direction
X axis
TRA
transfer method
Ball screw
MAT
The main material
Aluminum alloy
SUR
Surface treatment
Black anodized
SPE
specification
DS
Drive selection
CS
Cable selection
MOT
Motor
TS
Table size
70x70 mm
STR
stroke
±12.5 mm
MS
Maximum speed
10 mm/sec
OPA
One-way positioning accuracy
<10 μm
REP
Repeatability
±1 μm
BAL
Backlash
<2.5 μm
PAR
Parallelism
<20 μm
STT
Straightness
<3 μm
LOAD
Load
10 kgf
WEIGHT
weight
0.92 kg
LINK
weblink
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)