Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-FFM01 - Stretch spring struts with flat square ring groove type
Bill of material
E-FFM01-D8-L30
CODE
code
TYPE
type
With flat square ring groove type, economical type
MAT
GB material
MAT1
Quite material
SUR
surface treatment
D
L
A
3
H
4
D1
5.0
F
4.0
E
8
DD
d
3.4
W
4
APP
Screws apply
TAM01-M3/TAM02-M3
PILL
Suitable for hexagonal pillars
RBC01-S6
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models