Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFV03 - Stainless steel butterfly hinge, round hole type / flat type
Bill of material
E-HFV03-A35
CODE
Code
E-HFV03
TYPE
Type
Round hole + waist hole type
CP
cost performance
Economical
MAT
Material
SUS304
SUR
Surface treatment / color
Sand blasting and grinding
A
specifications
B
40 mm
A1
21 mm
B1
25 mm
T
2 mm
DD
d
5.5 mm
DD1
d1
5 mm
AA
a
6.5 mm
BB
b
5.5 mm
LOA
load
9 kg
RW
Reference weight
0.03 kg/pcs
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models