Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB01 - Economy round flange screw support assembly/universal/regular/fixed side
Bill of material
E-LEB01-6
CODE
Code
E-LEB01
SAL
Sales Mode
Single Piece
TYPE
Type
Fixed Side
MAT
2/4/6Material
S45C
MAT1
5material
SUJ2
SUR
2/4/5/6Surface treatment
Blackening
GG
specifications
DD
d
6 mm
T
20.0 mm
H
7 mm
F
13.0 mm
E
22.0 mm
D
22 mm
R
35 mm
PCD
P.C.D
28 mm
G
28 mm
T1
Installation method A
5.5 mm
E1
Installation method A
3.5 mm
T2
Installation method B
6.5 mm
E2
Installation method B
4.5 mm
DD1
d1
2.9 mm
DD2
d2
5.5 mm
TT
t
3.5 mm
S
12 mm
DIA
Oil seal applicable shaft diameter
9.4
JD
Match Screw Shaft Diameter
8 mm
JDD
Recommended outer diameter of shaft end
6 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
4 mm
JB
Recommended shaft end machining size
28 mm
JC
Recommended shaft end machining size
8 mm
JM
Recommended nominal thread size
M6xP0.75 mm
JL
Recommended nominal thread size
8.0
JT4
Suggested spacer ring length size
5.0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models