Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-MDD01_06 - Standard external thread installation type of economical cantilever pin
Bill of material
E-MDD02-3-Y2-F3
CODE
code
TYPE
Types of
Groove type with retaining ring, fixed thread length type
MAT1
National standard material
MAT2
Equivalent material
SUR
Surface Treatment
SP
specification
D
D g6
3 mm
Y
Minimum unit 1
F
Minimum unit 1
H
7 mm
W
5 mm
M
M3
DD
d
2.0 mm
MM
m
0.50 mm
NN
n
2 mm
ZZYC
zzyc
ZZWC
zzwc
ZZME
zzME
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models