Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
E-MY2H - E-Rodless Actuator High Precision Guide Type
Bill of material
E-MY2H16-50TAN(0)
BORE
Bore Size
mm
SPEED
Speed Specifications
LOAD
Load specifications
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
MOTOR
Motor mounting position
OUTPUT
Output type
POINTS
Number of stoppable points for positioning
CABLE
Cable length
m
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
m
NUMBER
Number of auto switches
COMPLIANT
CE Compliant
CONTROL
Control type
Integrated control type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC
    E-MY2H (Assembly) - E-Rodless Actuator High Precision Guide Type
    SMC
    LC8 - Positioning Driver for AC Servomotor
    SMC
    E-MY2HT (Assembly) - E-Rodless Actuator High Precision Guide Type/Double Axis
    SMC
    LAT3 - Card Motor
    SMC
    LATCA - Card Motor Controller (Step Data Input Type/Pulse Input Type)
    SMC
    LATC4 - Card Motor Controller (Step Data Input Type)
    SMC
    D-A64 - Reed Switch / Tie-rod mounting
    SMC
    D-H7C - Solid State Switch / Band Mounting
    SMC
    D-R802 - Reed Switch / Direct Mounting
    SMC
    D-A72H - Reed Switch / Rail Mounting
    SMC
    D-A53 - Reed Switch / Tie-rod mounting
    SMC
    D-R731C - Reed Switch / Direct Mounting
    SMC
    D-R801 - Reed Switch / Direct Mounting
    SMC
    D-H7PW - Solid State Switch / Band Mounting
Previews
3D
Dimension
2D
Download CAD models