Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-OFZ01_61 - Economical oil-free bushing assembly with flange/Standard type/Built in copper alloy bushing
Bill of material
E-OFZ01-d6.
CODE
code
TYPE
type
Standard type
TYPE1
type
MAT
Fixed seat material
S20C
SUR
Fixed seat surface preparation
Electroless nickel plating
MAT1
bushing material
High strength brass inlaid solid lubricant
SEAL
seal ring
nothing
DD
d
DDTOL
d tolerance
+0.022/0
D
12
DTOL
D tolerance
0/-0.018
L
22
V
5
H
28
T
5
DD1
d1
3.5
DD2
d2
6.0
HH
h
3.1
PCD
20
W
22
E
---
F
20
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models