Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
E-PACK-MHVFS, E-PACK-MHVSF,PACK-MEHVFS,PACK-MEHVSF - Economy Hand Valve - Screw Type
Bill of material
PACK-MEHVFS6-1-2
PN
Part No.
TYPE
Type
D
PU Tube Outside Dimension
R
mm
V
way valve
R1
A
mm
P
mm
DD
d
4.2 mm
E
mm
F
mm
L
mm
H
mm
M
mm
SW
mm
X
mm
Y
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    HE-..-..-QS-..-U (USA) - shut-off valve
    MINDMAN
    MVHA-2 - Hand valve
    Misumi
    DKNZ, DKNZN, DKNZF, DKNZFN - Copper Pipes for Air Blow
    Misumi
    DKNZP, DKNZNP, DKNZFP, DKNZFNP - Copper Pipes for Air Blow Female Thread - Tapered Type
    Misumi
    DYPN - Air Blow Nozzles - Unit Type - Point
    Hammond Valve
    8901, UP8901
    CKD
    BNE
    Yiheda 3D Electronic Gallery
    J-XYK01_11 - Precision type, ball valve, quick coupling, single handle type
    Misumi
    JCPS - Resin Coupler Socket
    Misumi
    MCRE - Air Couplers -Branch Type (Swivel) 3 Positions Swivel-
    NIHON PISCO CO., LTD.
    Straight B
    Misumi
    MCBU - Couplings for Tubes -Panel Mount-
    AirTAC
    NPHV - Finger valve
    Misumi
    BVHVU - Hand Valves
Previews
3D
Dimension
2D
Download CAD models