Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
E-TLCFL6-3030, E-TLCF6-3030, E-TLCFW6-3030 - Economy Aluminum Frame 6 Series Square 30x30mm 1 Slot
Bill of material
E-TLCFL6-3030-50
PN
Part Number
TPS
Type and Frame Selection
MAT
Material
6063-T5
ST
Surface Treatment
Clear Anodize
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
MASS
Mass
kg/m
SA
Sectional Area
mm2
LX
Cross Sectional Moment of Inertia - lx
mm4
LY
Cross Sectional Moment of Inertia - ly
mm4
ALT1
Tapping
M1
M
0
DPL1
Depth on the Left Side
0 mm
DPR1
Depth on the Right Side
0 mm
ALT5
45 Degree Cuts
CP5
Cutting Position Selection
DL5
Cutting Direction Selection for Left Side
DR5
Cutting Direction Selection for Right Side
ALT6
Fastening Location Wrench Access Hole Alterations
DD6
d
6 mm
HP6
Hole Position Selection
NHL6
Number of Left Side Hole
DL6
Hole Direction Selection for Left Side
NHR6
Number of Right Side Hole
DR6
Hole Direction Selection for Right Side
HL6D
H (Left)
0 mm
HR6D
H (Right)
0 mm
J6D
J
0 mm
K6D
K
0 mm
ALT12
Counterbore Hole in Specified Position (Vertical)
ALT13
Counterbore Hole in Specified Position (Horizontal)
Z
6
DD12
d
6.6 mm
DD112
d1
11.0 mm
NH12
Number of Hole (Vertical)
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm
NH13
Number of Hole (Horizontal)
YA
YA 0.5mm Increment
mm
YB
YB 0.5mm Increment
mm
YC
YC 0.5mm Increment
mm
YD
YD 0.5mm Increment
mm
YE
YE 0.5mm Increment
mm
ALT15
S Type Hole Alteration
HP15
Hole Position Selection
DL15
Hole Direction Selection for Left Side
DR15
Hole Direction Selection for Right Side
H15
H
0.0 mm
D115
D1
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models