Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Dodge
Description
E Type Metric - QD Bushing
Bill of material
120139
PN
Part Number
BS
Bushing Symbol
MAT
Material
Steel
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
2260 Nm
A
22.4 mm
B
B Diameter
97.3 mm
CI
C Hub Dia.-CI 30 Iron
190.5 mm
CS
C Hub Dia.-Steel
165.1 mm
D
D Diameter
152.4 mm
E
69.9 mm
F
41.4 mm
G
6.4 mm
BC
Bolt Circle
127.0 mm
NS
Bolt Quantity
3
SS
Bolt Size
M12x1.75 mm
BL
Bolt Lenght
70 mm
ST
Bolt Torque
77 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
31.75 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
81.026 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
79.502 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
128.524 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
80.772 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
130.302 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
112.522 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
162.052 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models