Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-VLD02 - Economical Sprocket 35 Series (08C)
Bill of material
E-VLD02-35-9-D10
CODE
Code
E-VLD02
TYPE
Type
35 Series (08C)
MAT1
National standard material
45
MAT
Equivalent Material
S45C
HTT
Heat Treatment
Addendum High Frequency
SUR
Surface Treatment
Black Oxide
NUT
Number of teeth
D
mm
DOO
Do
32 mm
DPP
Dp
27.85 mm
HH
H
21.5* mm
L
20 mm
V
6 mm
BBXTT1
bxt1
3x1.4
M
4
S
4 mm
GD
17 mm
LINK
Website Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models