Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
e-wab01_04 - Economical Leveling Mount Fixed Adjustment Type With Positioning Hole Type Heavy Duty Type
Bill of material
E-WAB01-D80-M16-L50
CODE
Code
TYPE
Type
Fixed Adjustment Type With Positioning Hole Type
MAT
Material
SUR
Surface Treatment
D
M
L
S
24
H
20
T
57
V
10
V1
13
DD
d
10
LOAD
Bearings (Kg)
1700
WEI
Reference weight (Kg/pcs)
0.72
LINK
Website Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models