Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-XAD07 - Economical concealed handle
Bill of material
E-XAD07-A94-G
CODE
Code
E-XAD07
TYPE
Types of
Economical concealed handle plane
MH
Mounting holes
4 external thread
MAT
Material
SUS201
SUR
Surface Treatment
Drawing
A
mm
INS
Installation
C
mm
D
mm
E
mm
H
mm
HH
h
15.5 mm
T
5.0 mm
M
M4 mm
AA
a
mm
W
mm
V
mm
P
mm
WEI
Weight
kg/pcs
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models