Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-XAT05 - Economical Flat Lock/Handle Pull Up Rotary/Three Point
Bill of material
E-XAT05-A93
CODE
Code
E-XAT05
TYPE
Type
Handle Pull-Up Rotary Type
TYPE1
Type
No button
TYPE2
Type
Three point
TYPE3
Type
With Lock Cylinder
MAT
Pedestal
ZDC
MAT1
Handle
ZDC
MAT2
Locking tongue
Q235
SUR
Pedestal
Silver White Paint
SUR1
Handle
Silver White Paint
SUR2
Locking tongue
White Zinc Plating
A
mm
A1
25.75 mm
A2
24 mm
B
28.5 mm
B1
33.5 mm
B2
65 mm
T
6.5 mm
T1
6 mm
T2
12.5 mm
H
14.5 mm
TT
t
2.3 mm
AA
a
62.5 mm
BB
b
24 mm
AA1
a1
12.0 mm
CKZL
Reference weight
0.215 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models