Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E40096 - Mounting adapters
Bill of material
E40096
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E40096: Screw-in adapter for process sensors; M18 x 1.5 mm; Sensor connection M1
DESCLONG
Long Description
Screw-in adapter for process sensors; M18 x 1.5 mm; Sensor connection M18 x 1,5 internal thread; Process connection G 1/2; stainless steel (316L/1.4404); Pressure rating 100 bar
BN
Bestellnummer
E40096
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ADAPTER SI1/G1/2/VA
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models