Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
E62060 - 20 Series Aluminum Profile-20X60
Bill of material
E62060-N-N-L50
TYPECODE
Type code
E62060
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
1.210 kg/m
SA
Sectional Area
446 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
1.97×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
15.98×10⁴ mm^4
CATALOG
catalog
e62060.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SAMLO
    D62040 - 20  Series Aluminum Profile-20X40
    SAMLO
    H62080 - 20  Series Aluminum Profile-20X80
    WUXING
    XPD-TJLZ-ZD - XPD
    SAMLO
    F64040 - 20  Series Aluminum Profile-40X40
    SAMLO
    E83090 - 30  Series Aluminum Profile-30X90
    SAMLO
    R104545 - 45  Series Aluminum Profile-R45X45
    SAMLO
    F86060 - 30  Series Aluminum Profile-60X60
    SAMLO
    A83030 - 30  Series Aluminum Profile-30X30
    SAMLO
    R84040 - 40  Series Aluminum Profile-R40X40
    SAMLO
    F109090 - 45  Series Aluminum Profile-90X90
    SAMLO
    D83060 - 30  Series Aluminum Profile-30X60
    SAMLO
    E840120 - 40  Series Aluminum Profile-40X120
    SAMLO
    A62020 - 20  Series Aluminum Profile-20X20
    Panasonic Industry Co., Ltd. , Motors for FA & Industrial Application
    MSMD
Previews
3D
Dimension
2D
Download CAD models