Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EA08BA - Dual cylinder · Standard type · Full series built-in magnet · Cylinder diameter 10~32
Bill of material
EA08BA-16-10-0
CNSORDERNO
SERIES
series
EA08BA
TYPE
type
Dual cylinder
AM
Action form
Double action
BORE
bore
mm
STROKE
stroke
mm
NUMBER
number
BU
buffer
Anti-collision pad
PT
Pige Tread
AS
Adjusting the stroke
-10~0 mm
NRA
Non rotational accuracy
FLUID
fluid
air(filter)
OPR
Operating pressure range
0.1~1.0 MPa
EPT
ensure pressure tolerance mpa
1.5
TEMPERATURE
environment and fluid temperature
0~60℃
TR
Travel tolerance
+1.0/0
PISTON
Piston service speed
30~500 mm/s
A
mm
AB
mm
C
mm
F
mm
BA
mm
T
mm
CA
mm
D
mm
DA
mm
DB
mm
DC
mm
G
mm
W
mm
J
JB
mm
K
Q
mm
P
N1
mm
N2
mm
L
LC
M
MB
mm
R
mm
E
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    TN - Twin-Rod Cylinder
    CHANTO AIR HYDRAULICS
    DXS - Twin-rod cylinder
    SXQD
    TN - Double axle cylinder
    YSC
    YAXS - YAXS Block Cylinder
    SXQD
    CXS - Dual cylinder
    MAXAIR
    DTN
    SMC Corporation
    CXS2 - Dual Rod Cylinder/Basic Type
    SMC Corporation
    CXSM - Dual Rod Cylinder with Stable Lubrication Function (Lub-retainer)
    SMC Corporation
    CXS - Dual Rod Cylinder/Basic Type
    SXQD
    TR - Double shaft cylinder
    SMC Corporation
    11/12/21/22-CXSJ - Dual Rod Cylinder/Compact Type
    EMC
    EN-dummy - Double shaft cylinder
    Yiheda 3D Electronic Gallery
    WGN71 - Double Cylinder.Standard Type.Full Range Of Built-In Magnets
    SAMLO
    CLXA - Dual-Shaft Cylinder
Previews
3D
Dimension
2D
Download CAD models