Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
EA09BA - Magnetic coupling rodless cylinder · Direct installation type · Cylinder diameter 6-32
Bill of material
EA09BA-15-50
CNSORDERNO
SERIES
series
EA09BA
TYPE
type
Direct installation type
AM
Action form
Double action
SR
Switch guide rail
With switch guide rail
BORE
bore
mm
STROKE
stroke
mm
BU
buffer
Rubber buffer on both sides
FLUID
fluid
air
ZG
maximum working pressure
0.7 MPa
ZD
Minimum operating pressure
0.16 MPa
EPT
proof pressure
1.05 MPa
TEMPERATURE
environment and fluid temperature
0~60℃ °C
PISTON
Piston service speed
50~500 mm/s
FEED
feed oil
Don't need
IN
installation direction
Horizontal, inclined, vertical
A
mm
B
mm
C
mm
CB
mm
CR
mm
D
mm
F
mm
G
mm
GP
mm
GW
mm
H
mm
HA
mm
HB
mm
HC
mm
HP
mm
HR
mm
HS
mm
HT
mm
JXE
JxE
K
mm
L
mm
LD
mm
M
mm
MM
N
mm
PW
mm
P1
mm
QW
mm
T
mm
TC
mm
W
mm
WP
mm
WS
mm
X
mm
Y
mm
P
mm
AL
Air intake
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models