Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EA10FA - Air claw - two claws · cam type 180 ° - pivot open close type
Bill of material
EA10FA-16-0
CNSORDERNO
SC
series
EA10FA
TYPE
type
Fulcrum open close type · cam type 180 °
AM
Action form
Double action
BORE
bore
mm
CXKGSL
Number of magnetic switches
KBJDK
Opening and closing angle,Open side
180
KBJDB
Opening and closing angle,Closed side
-3
JGKJ
port size
M5
JCLJ
Retention force N,Pressure 0.5MPa
FLUID
fluid
air
OPR
Operating pressure range
0.1~0.6 MPa
TEMPERATURE
environment and fluid temperature
-10~60℃ °C
CFJD
repeatability
±0.2
ZGSYPL
maximum useful frequency
60 c.p.m
GY
Oil supply
not required
ZL
weight
g
A
B
mm
A1
A2
B2
mm
A3
mm
A4
B4
mm
A5
M5
A6
M5
C
mm
CT
C tolerance
mm
D
mm
C1
mm
C1T
C1 tolerance
mm
D1
1.5 mm
ST
st
mm
ST1
st1
mm
ST2
st2
mm
ST3
st3
mm
ST4
st4
mm
ST5
st5
mm
P
mm
P1
mm
P2
mm
P3
mm
P4
mm
N
mm
N1
mm
Q
mm
Q1
mm
S
mm
S1
mm
S2
mm
G
mm
G1
mm
E
mm
F
mm
H
mm
V
mm
J
mm
K
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models