Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAP01_73 - Trapezoidal tooth synchronous wheel ??¨¨ T5 type
Bill of material
EAP33-T5150-12-A-H-d6
CODE
Code
PLT
Pulley type
BLT
Belt Width
TOP
Pitch
5.0
PLM
Wheel material
FLM
Flange Material
SUR
Surface Treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Axle Hole Specification
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
19.100 mm
OD
O.D.
18.250 mm
D
0 mm
F
24.0 mm
E
12.0 mm
A
mm
W
mm
L
0.00 mm
MD
MD (change screw hole size)
M
MC
MC (change the set screw angle)
WCWDWE
WDWE
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models