Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
EAPM-L2-SH - Sensor bracket
Bill of material
4759852 EAPM-L2-SH
TNR
Part number
4759852
TYP
Type
EAPM-L2-SH
L1
32.000 mm
L2
25.000 mm
H1
13.350 mm
H2
6.000 mm
H3
3.000 mm
B1
5.500 mm
B2
5.200 mm
B3
1.300 mm
G1
Thread
M4
CNSMASSEXACT
Weight
0.004 kg
GTIN
4052568292003
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models