Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bansbach easylift
Description
easyE-25 - Load capacity up to 370N
Bill of material
Bansbach+EEL25-50C12B000001MS11
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
G
Gearing
V
Voltage
B
Brackets
PA
SIP
Steel IP
STD. Alu, IP66
N
Noise
standard
H
Hall
CL
Cable length
m
CN
Connector
T
Temperature
-20ºC to +70ºC
TC
Tube color
Black, RAL9005, shine 25
RC
Ring color
Black
CNSMASSEXACT
Weight
0.300 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models