Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
EASYROLL MOUNTING BRACKET – M10 - AS=34
Bill of material
102362
CODE
Code
102362
A
Length
38 mm
B
Length
2.5 mm
C
Length
33.5 mm
F
Wheelbase
54 mm
G
Length
5.2 mm
H
Length
85 mm
I
Wheelbase
34 mm
L
Length
10.5 mm
M
Length
18 mm
N
Length
22.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models