Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Easytrax 0115 - Easytrax series
Bill of material
ET 0115.020-7-10-80.5
CNSORDERNO
Article number
ET 0115.020-7-10-80.5
TYP
Series
ET 0115
BAUART
Model
040
INV
Installation variants
HI
Inner height
4.6 mm
HG
Outer link height
8 mm
BI
Inner link width
7 mm
BK
Outer link width
11 mm
LK
Chain length
80.5 mm
KR
Bending radii
10 mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
H
Connection height
28 mm
T
Pitch
11.5 mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models