Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Elettrotec
Description
EBC - Non-adjustable thermostat with SPDT contact
Bill of material
EBC70C
CODE
Code
TMP
Operating temperature
°C
FLT
Process connection
CNT
Contact type
SPDT Contacts
CNN
Connector type
CRP
Body material
Brass
TENS
Voltage
24 V dc
CURR
Current
1 A
PMAX
Maximum static pressure
200 bar
TMIN
Minimum temperature
-20 °C
TMAX
Maximum temperature
80 °C
IP
IP Protection
65
DIFFTRM
Maximum thermal differential
16 °C
PRCSN
Accuracy
±5 °C
A
Height
72,2 mm
WGHT
Weight
195 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models