Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
THK CO.,LTD.
Description
EBC
Bill of material
EBC3210-3RRG0+102LC0
MN
Model No.
TS
Type of seals
NOTE1
Note 1
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
NL
Nut length
mm
ST
Stroke
0.00 mm
FL
Length of Fixed side shaft end shape
0 mm
SL
Length of Supported side shaft end shape
0 mm
ETP
Effective thread part
NETP
Non-effective thread part (both sides) (Note 1
AXC
Axial clearance symbol
ACC
Accuracy Symbol
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
PN
Position of Nut
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models