Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBF01_53 - High torque arc tooth synchronous wheel ??¨¨ S3M type
Bill of material
EBF22-S3M100-14-A-H-d4
CODE
Code
PLT
Pulley type
BLT
Belt Width
TOP
Pitch
3
PLM
Wheel material
FLM
Flange Material
SUR
Surface Treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Axle Hole Specification
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
13.37 mm
OD
O.D.
12.61 mm
D
0 mm
F
16.0 mm
E
10.0 mm
A
mm
W
mm
L
0 mm
M
MC
MC (change the set screw angle)
WCWDWE
WDWE
MD
MD (change screw hole size)
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models