Catalog navigation
Wybór modelu CAD
Dostępne producty: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBG01_73 - H3M type tooth pitch of high torque circular arc tooth synchronous wheel is 3.0.
Bill of material
EBG33-H3M090-14-A-H-d4
CODE
Code
PLT
Pulley type
BLT
Belt width
TOP
Tooth pitch
3
PLM
Pulley Material
FLM
Flanges Material
SUR
Surface Preparation
NUT
Number of teeth
PUS
Pulley Shape
SHS
Shaft Hole Specifications
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
13.37 mm
OD
O.D.
12.61 mm
D
0 mm
F
16.0 mm
E
10.0 mm
A
mm
W
mm
L
0 mm
M
MC
WCWDWE
WDWE
MD
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
ZZMK
Add model and LOGO to the product
LINK
Web Link
Webxxx
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
Wymiar
2D
Pobierz modele CAD