Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBH01_73 - H5M type tooth pitch of high torque circular arc tooth synchronous wheel is 5.0.
Bill of material
EBH33-H5M150-14-A-H-d6
CODE
Code
PLT
Pulley type
BLT
Belt width
TOP
Tooth pitch
5
PLM
Pulley Material
FLM
Flanges Material
SUR
Surface Preparation
NUT
Number of teeth
PUS
Pulley Shape
SHS
Shaft Hole Specifications
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
22.28 mm
OD
O.D.
21.14 mm
D
0 mm
F
26.0 mm
E
16.0 mm
A
mm
W
mm
L
0 mm
M
MC
WCWDWE
WDWE
MD
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
ZZMK
Add model and LOGO to the product
LINK
Web Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models