Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBK-x - Two-volume revolving handles
Bill of material
Two-volume revolving handle EBK.50+x-M10
PARTNUMBER
Code
245292
DESCRIPTION
Description
EBK.50+x-M10
DIM01
D
50 mm
DIM02
L
62 mm
DIM03
d 6g
M10
DIM04
d1
36 mm
DIM05
l
17 mm
DIM06
l1
19 mm
DIM07
S
5 mm
WEIGHT
Weight
90 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models