Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EBMAFDD241 - EBMAFDD241
Bill of material
300958(Closed_architecture_300_off)
CNSORDERNO
Part Number
300958
DOORS
Opened or closed doors
LODDEST
LOD Destination
LODLEVEL
LOD Level
CLEARANCE
Cearance
PF
Product family
Memshield 3 Distribution boards
BIMDESC
Description for BIM File
Memshield 3 Type B Distribution board 125A TPN, 24 AFDD Ways. Outgoing up to 40A
PT
Phase Type
4 Phase
MI
Max Incomer
125A Max Incomer
NOW
Number of outgoing ways
24 Way 2P
MO
Max Outgoer
40A Max Outgoer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
447 mm
D
Depth
140 mm
H
Height
912 mm
CNSMASSEXACT
Board Weight
16 kg
IP
IP Rating
IP4X
V
Voltage
400/440 V
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
WEBINFO
Web Info
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
CSCRMAX
Conditional Short Circuit rating - Max
10 kA
FOS
Form of Separation
Form 3b type 2
FREQ
Frequency
50 Hz
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models