Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
EBMAFDDS20 - EBMAFDDS20
Bill of material
300966(300_architecture)
CNSORDERNO
Part Number
300966
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product family
Memshield 3 Distribution boards
BIMDESC
Description for BIM File
Memshield 3 Type B Distribution Board Alignment spacer
MS
Mounting Surface
Face Based
INP
Insertion Point
Bottom Centre
CPCE
Connection Point (Cable Entry)
Top or Bottom
W
Width
440 mm
D
Depth
95 mm
H
Height
20 mm
CNSMASSEXACT
Board Weight
1 kg
IP
IP Rating
IP4X
CLR
Colour
Grey RAL7004
EM
Enclosure Material
Sheet Steel
WEBINFO
Web Info
Web Info
CN
Eaton Electric Ltd Technical Services Contact Number
08700 545333
IKRATING
IK Rating Electrical Enclosure
IK06
REFSTAND
Reference standard
IEC61439 part 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models